1.2.5.5 ADP_Status Function
C
ADP_STATUS ADP_Status (
void
);
Summary
The ADP_Status primitive retrieves the Status of G3 ADP layer.
Description
This primitive is intended to be called before using G3 ADP layer to ensure it is ready to be used.
Parameters
None.
Returns
Status of G3 ADP layer as a ADP_STATUS code. See ADP_STATUS.
Example
ADP_STATUS status;
status = ADP_Status();
if (status == ADP_STATUS_READY)
{
// ADP is ready to be used
}
Remarks
None.