1.2.5.70 ADP_PATH_DESCRIPTOR Struct
C
typedef struct
{
/* Table with the information of each hop in forward direction (according to
* forwardHopsCount) */
ADP_HOP_DESCRIPTOR forwardPath[16];
/* Table with the information of each hop in reverse direction (according to
* reverseHopsCount) */
ADP_HOP_DESCRIPTOR reversePath[16];
/* The short unicast destination address of the path discovery */
uint16_t dstAddr;
/* The expected originator of the path reply */
uint16_t expectedOrigAddr;
/* The real originator of the path reply */
uint16_t origAddr;
/* Reserved Bits. Read from incoming frame to propagate them correctly. */
uint16_t rsvBits;
/* Path metric type */
uint8_t metricType;
/* Number of path hops in the forward table */
uint8_t forwardHopsCount;
/* Number of path hops in the reverse table */
uint8_t reverseHopsCount;
} ADP_PATH_DESCRIPTOR;
Summary
Defines the structure of a Path Descriptor.
Description
This data type defines the structure of a Path Descriptor. It defines all the hops needed to reach from originator to destination.
Field description:
- forwardPath: Table with the information of each hop in forward direction (according to forwardHopsCount).
- reversePath: Table with the information of each hop in reverse direction (according to reverseHopsCount).
- dstAddr: The short unicast destination address of the path discovery.
- expectedOrigAddr: The expected originator of the path reply.
- origAddr: The real originator of the path reply.
- rsvBits: Reserved Bits. Read from incoming frame to propagate them correctly.
- metricType: Path metric type.
- forwardHopsCount: Number of path hops in the forward table.
- reverseHopsCount: Number of path hops in the reverse table.
Remarks
None.