1.2.5.28 ADP_ResetRequest Function
C
void ADP_ResetRequest (
void
);
Summary
This primitive performs a reset of the adaptation sublayer.
Description
The ADP Reset Request primitive performs a reset of the adaptation sublayer and allows the resetting of the MIB attributes. Result is provided in the corresponding ADP Reset Confirm callback.
Parameters
None.
Returns
None.
Example
ADP_ResetRequest(); // Wait for Reset Confirm
Remarks
When ADP Reset is propagated to lower layers, MAC and PHY, so the whole G3 Stack is reset when ADP Reset is invoked.