1.2.5.11 ADP_DATA_NOTIFICATIONS Struct
C
typedef struct
{
ADP_DATA_CFM_CALLBACK dataConfirm;
ADP_DATA_IND_CALLBACK dataIndication;
} ADP_DATA_NOTIFICATIONS;
Summary
Set of event handler function pointers to receive data events from ADP.
Description
Defines the set of callback functions that ADP uses to generate data events to upper layer.
Field description:
- dataConfirm: The Data Confirm Event Handler function. See ADP_DATA_CFM_CALLBACK.
- dataIndication: The Data Indication Event Handler function. See ADP_DATA_IND_CALLBACK.
Remarks
In case an event is to be ignored, setting its corresponding callback function to NULL will lead to the event not being generated.