1.2.5.65 ADP_MODULATION_PLC Enum
C
typedef enum
{
MOD_ROBO,
MOD_BPSK,
MOD_DBPSK,
MOD_QPSK,
MOD_DQPSK,
MOD_8PSK,
MOD_D8PSK,
MOD_16QAM,
MOD_UNKNOWN = 255
} ADP_MODULATION_PLC;
Summary
Identifies the available modulation values for PLC communication.
Description
This enumeration identifies the possible modulations used when transmitting and receiving frames over PLC medium.
Remarks
It is only used when PLC MAC layer is present.