1.2.5.59 ADP_BUFFER_IND_PARAMS Union

C

typedef union
{
    struct
    {
        /* Large buffers availability */
        /* '1' if buffers available, '0' otherwise */
        uint8_t largeBuffersAvailable : 1;
        /* Medium buffers availability */
        /* '1' if buffers available, '0' otherwise */
        uint8_t mediumBuffersAvailable : 1;
        /* Small buffers availability */
        /* '1' if buffers available, '0' otherwise */
        uint8_t smallBuffersAvailable : 1;
        /* Reserved */
        uint8_t :5;
    };

    /* Bitmap containig all previous information */
    uint8_t bufferIndicationBitmap;
} ADP_BUFFER_IND_PARAMS;

Summary

Defines the Parameters for the Buffer Indication event handler function.

Description

The union contains the fields reported by the Buffer Indication event handler function.

Field description:

  • largeBuffersAvailable: Large buffers availability. '1' if buffers available, '0' otherwise.
  • mediumBuffersAvailable: Medium buffers availability. '1' if buffers available, '0' otherwise.
  • smallBuffersAvailable: Small buffers availability. '1' if buffers available, '0' otherwise.
  • bufferIndicationBitmap: Bitmap containing all previous information.

Remarks

None.