1.2.5.3 ADP_Tasks Function
C
void ADP_Tasks
(
SYS_MODULE_OBJ object
);
Summary
Maintains ADP State Machine.
Description
This routine maintains the Adaptation Layer State Machine. It is called from System Tasks routine, application does not have to call this function.
Parameters
| Param | Description |
|---|---|
| object | Instance identifier object (this object is returned on ADP_Initialize call) |
Returns
None.
Example
// ...
ADP_INIT initData;
SYS_MODULE_OBJ sysObjAdp;
sysObjAdp = ADP_Initialize(G3_ADP_INDEX_0, (SYS_MODULE_INIT *)&initData);
// ...
while (true)
{
ADP_Tasks(sysObjAdp);
// Do other tasks
}
Remarks
ADP_Initialize routine must have been called before, and its returned object used when calling this function.