1.2.5.48 ADP_LBP_CFM_PARAMS Struct
C
typedef struct
{
/* The handle of the NSDU confirmed by this primitive */
uintptr_t nsduHandle;
/* The status code of a previous ADP LBP Request */
uint8_t status;
} ADP_LBP_CFM_PARAMS;
Summary
Defines the Parameters for the ADP LBP Confirm event handler function.
Description
The structure contains the fields reported by the ADP LBP Confirm event handler function.
Field description:
- nsduHandle: The handle of the NSDU confirmed by this primitive
- status: The status code of a previous ADP LBP Request
Remarks
None.