1.2.5.79 LBP_TasksDev Function
C
void LBP_TasksDev (
void
);
Summary
Maintains LBP Device state machine.
Description
This function maintains the LoWPAN Bootstrapping Protocol state machine in Device mode.
Parameters
None.
Returns
None.
Example
void APP_Tasks(void)
{
LBP_TasksDev();
}
Remarks
This function is part of the Device LBP Module.