1.2.5.50 ADP_LBP_IND_PARAMS Struct

C

typedef struct
{
    /* The received NSDU */
    const uint8_t* pNsdu;
    /* The size of the NSDU, in bytes; Up to ADP_LBP_MAX_NSDU_LENGTH bytes */
    uint16_t nsduLength;
    /* Source Address of the LBP frame. Short Address for LBA or LBS frames,
     * extended for LBD. */
    ADP_ADDRESS srcAddr;
    /* The Security Level of the received frame */
    uint8_t securityLevel;

} ADP_LBP_IND_PARAMS;

Summary

Defines the Parameters for the ADP LBP Indication event handler function.

Description

The structure contains the fields reported by the ADP LBP Indication event handler function.

Field description:

  • pNsdu: Pointer to the received NSDU.
  • nsduLength: The size of the NSDU, in bytes; Up to ADP_LBP_MAX_NSDU_LENGTH bytes.
  • srcAddr: Source Address of the LBP frame. Short Address for LBA or LBS frames, extended for LBD.
  • securityLevel: The Security Level of the received frame.

Remarks

None.