1.2.5.78 LBP_SetNotificationsDev Function
C
void LBP_SetNotificationsDev (
LBP_NOTIFICATIONS_DEV *pNotifications
);
Summary
Sets Device LBP notifications.
Description
This routine sets the Device LBP notifications. Callback handlers for event notification are set in this function.
Parameters
| Param | Description |
|---|---|
| pNotifications | Pointer to structure with callbacks used to notify Device LBP events. See LBP_NOTIFICATIONS_DEV. |
Returns
None.
Example
LBP_NOTIFICATIONS_DEV lbpNotifications = {
.adpNetworkJoinConfirm = appLbpJoinConfirm,
.adpNetworkLeaveConfirm = appLbpLeaveConfirm,
.adpNetworkLeaveIndication = appLbpLeaveIndication
};
LBP_SetNotificationsDev(&lbpNotifications);
Remarks
This function is part of the Device LBP Module.