1.2.5.22 ADP_DiscoveryRequest Function
C
void ADP_DiscoveryRequest (
uint8_t duration
);
Summary
This primitive scans for networks operating in its POS.
Description
The ADP Discovery Request primitive allows the upper layer to scan for networks operating in its POS. Result is provided in the corresponding ADP Discovery Confirm callback.
Parameters
| Param | Description |
|---|---|
| duration | The number of seconds the scan shall last |
Returns
None.
Example
ADP_DiscoveryRequest(60);
// Wait for Discovery Confirm
Remarks
None.