1.2.5.97 LBP_ActivateNewKey Function
C
void LBP_ActivateNewKey (
void
);
Summary
Activates the new GMK after a rekeying process.
Description
This routine allows the upper layer to activate the new GMK after a rekeying process.
Parameters
None.
Returns
None.
Example
// Start the Rekey Phase
LBP_SetRekeyPhase(true);
Remarks
This function is part of the Coordinator LBP Module.