41.7.11 CSI D-PHY Fatal Error Interrupt Status Register

Interrupt sources related to loss of synchronization in the D-PHY. Packet discarded.

Reading CSI_INT_ST_PHY_FATAL register does not clear the interrupt pin.

Name: CSI_INT_ST_PHY_FATAL
Offset: 0xE0
Reset: 0x00000000
Property: Read-only

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
          
Access  
Reset  
Bit 76543210 
       PHY_ERRSOTSYNCHS_1PHY_ERRSOTSYNCHS_0 
Access RR 
Reset 00 

Bit 1 – PHY_ERRSOTSYNCHS_1 Data Lane 1 Start Of Transmission Error Status (cleared on read)

ValueDescription
0 No transmission error has occurred on data lane 1 since the last read of CSI_INT_ST_PHY_FATAL.
1 Transmission error has occurred on data lane 1 since the last read of CSI_INT_ST_PHY_FATAL.

Bit 0 – PHY_ERRSOTSYNCHS_0 Data Lane 0 Start Of Transmission Error Status (cleared on read)

ValueDescription
0 No transmission error has occurred on data lane 0 since the last read of CSI_INT_ST_PHY_FATAL.
1 Transmission error has occurred on data lane 0 since the last read of CSI_INT_ST_PHY_FATAL.