41.7.1 CSI Lane Configuration Register
Name: | CSI_N_LANES |
Offset: | 0x4 |
Reset: | 0x00000001 |
Property: | Read/Write |
Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
Access | |||||||||
Reset |
Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
Access | |||||||||
Reset |
Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
Access | |||||||||
Reset |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
N_LANES | |||||||||
Access | R/W | ||||||||
Reset | 1 |
Bit 0 – N_LANES Number of active data lanes
The update can be performed only when the D-PHY is in Stop state.
Value | Name | Description |
---|---|---|
0 | 1_LANE | One data lane |
1 | 2_LANES | Two data lanes |