41.7.16 CSI Fatal Packet Force Interrupt
Register
Used for test purposes. Triggers CSI_INT_ST_PKT_FATAL interrupt events individually without the
need to activate the conditions that trigger the interrupt sources.
The following configuration values are valid for all listed bit names of this
register:
0: No effect.
1: The corresponding interrupt source is forced.
Name: | CSI_INT_FORCE_PKT_FATAL |
Offset: | 0xF8 |
Reset: | 0x00000000 |
Property: | Read/Write |
Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
| | | | | | | | | |
Access | | | | | | | | | |
Reset | | | | | | | | | |
Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
| | | | | | | | FORCE_ERR_ECC_DOUBLE | |
Access | | | | | | | | R/W | |
Reset | | | | | | | | 0 | |
Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| | | | | | | | | |
Access | | | | | | | | | |
Reset | | | | | | | | | |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| | | | | FORCE_VC3_ERR_CRC | FORCE_VC2_ERR_CRC | FORCE_VC1_ERR_CRC | FORCE_VC0_ERR_CRC | |
Access | | | | | R/W | R/W | R/W | R/W | |
Reset | | | | | 0 | 0 | 0 | 0 | |
Bit 16 – FORCE_ERR_ECC_DOUBLE Force Header ECC Double
Error Interrupt
Bit 3 – FORCE_VC3_ERR_CRC Force Virtual
Channel 3 Payload Checksum Error Interrupt
Bit 2 – FORCE_VC2_ERR_CRC Force Virtual
Channel 2 Payload Checksum Error Interrupt
Bit 1 – FORCE_VC1_ERR_CRC Force Virtual Channel 1 Payload Checksum Error
Interrupt
Bit 0 – FORCE_VC0_ERR_CRC Force Virtual Channel 0
Payload Checksum Error Interrupt