41.7.18 CSI Frame Fatal Error Interrupt Mask Register

Interrupt mask for CSI_INT_ST_FRAME_FATAL controls which interrupt status bits trigger the interrupt pin.

The following configuration values are valid for all listed bit names of this register:

0: The corresponding interrupt is not enabled.

1: The corresponding interrupt is enabled.

Name: CSI_INT_MSK_FRAME_FATAL
Offset: 0x104
Reset: 0x00000000
Property: Read/Write

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
     MASK_ERR_FRAME_DATA_VC3MASK_ERR_FRAME_DATA_VC2MASK_ERR_FRAME_DATA_VC1MASK_ERR_FRAME_DATA_VC0 
Access R/WR/WR/WR/W 
Reset 0000 
Bit 15141312111098 
     MASK_ERR_F_SEQ_VC3MASK_ERR_F_SEQ_VC2MASK_ERR_F_SEQ_VC1MASK_ERR_F_SEQ_VC0 
Access R/WR/WR/WR/W 
Reset 0000 
Bit 76543210 
     MASK_ERR_F_BNDRY_MATCH_VC3MASK_ERR_F_BNDRY_MATCH_VC2MASK_ERR_F_BNDRY_MATCH_VC1MASK_ERR_F_BNDRY_MATCH_VC0 
Access R/WR/WR/WR/W 
Reset 0000 

Bit 19 – MASK_ERR_FRAME_DATA_VC3 CRC Error in Last Received Frame of Virtual Channel 3 Interrupt Mask

Bit 18 – MASK_ERR_FRAME_DATA_VC2 CRC Error in Last Received Frame of Virtual Channel 2 Interrupt Mask

Bit 17 – MASK_ERR_FRAME_DATA_VC1 CRC Error in Last Received Frame of Virtual Channel 1 Interrupt Mask

Bit 16 – MASK_ERR_FRAME_DATA_VC0 CRC Error in Last Received Frame of Virtual Channel 0 Interrupt Mask

Bit 11 – MASK_ERR_F_SEQ_VC3 Incorrect Frame Sequence in Virtual Channel 3 Interrupt Mask

Bit 10 – MASK_ERR_F_SEQ_VC2 Incorrect Frame Sequence in Virtual Channel 2 Interrupt Mask

Bit 9 – MASK_ERR_F_SEQ_VC1 Incorrect Frame Sequence in Virtual Channel 1 Interrupt Mask

Bit 8 – MASK_ERR_F_SEQ_VC0 Incorrect Frame Sequence in Virtual Channel 0 Interrupt Mask

Bit 3 – MASK_ERR_F_BNDRY_MATCH_VC3 Virtual Channel 3 Error Matching Frame Start with Frame End Interrupt Mask

Bit 2 – MASK_ERR_F_BNDRY_MATCH_VC2 Virtual Channel 2 Error Matching Frame Start with Frame End Interrupt Mask

Bit 1 – MASK_ERR_F_BNDRY_MATCH_VC1 Virtual Channel 1 Error Matching Frame Start with Frame End Interrupt Mask

Bit 0 – MASK_ERR_F_BNDRY_MATCH_VC0 Virtual Channel 0 Error Matching Frame Start with Frame End Interrupt Mask