41.7.15 CSI Packet Fatal Error Interrupt Mask Register
Interrupt mask for CSI_INT_ST_PKT_FATAL controls which interrupt status bits trigger the interrupt pin.
The following configuration values are valid for all listed bit names of this register:
0: The corresponding interrupt is not enabled.
1: The corresponding interrupt is enabled.
Name: | CSI_INT_MSK_PKT_FATAL |
Offset: | 0xF4 |
Reset: | 0x00000000 |
Property: | Read/Write |
Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
Access | |||||||||
Reset |
Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
MASK_ERR_ECC_DOUBLE | |||||||||
Access | R/W | ||||||||
Reset | 0 |
Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
Access | |||||||||
Reset |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
MASK_VC3_ERR_CRC | MASK_VC2_ERR_CRC | MASK_VC1_ERR_CRC | MASK_VC0_ERR_CRC | ||||||
Access | R/W | R/W | R/W | R/W | |||||
Reset | 0 | 0 | 0 | 0 |