41.7.7 CSI D-PHY Stop State Register
Name: | CSI_PHY_STOPSTATE |
Offset: | 0x4C |
Reset: | 0x00000000 |
Property: | Read-only |
Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
Access | |||||||||
Reset |
Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
PHY_STOPSTATECLK | |||||||||
Access | R | ||||||||
Reset | 0 |
Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
Access | |||||||||
Reset |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
PHY_STOPSTATEDATA_1 | PHY_STOPSTATEDATA_0 | ||||||||
Access | R | R | |||||||
Reset | 0 | 0 |
Bit 16 – PHY_STOPSTATECLK Clock Lane Stop State Status
Value | Description |
---|---|
0 | Clock lane module is not in Stop state. |
1 | Clock lane module is in Stop state. |
Bit 1 – PHY_STOPSTATEDATA_1 Data Lane 1 Stop State Status
Value | Description |
---|---|
0 | Data lane 1 module is not in Stop state. |
1 | Data lane 1 module has entered Stop state. |
Bit 0 – PHY_STOPSTATEDATA_0 Data Lane 0 Stop State Status
Value | Description |
---|---|
0 | Data lane 0 module is not in Stop state. |
1 | Data lane 0 module has entered Stop state. |