41.7.14 CSI Packet Fatal Error Interrupt Status Register

Notifies which interrupt bit has caused the interruption.

Reading CSI_INT_ST_PKT_FATAL does not clear the interrupt pin.

The following configuration values are valid for all listed bit names of this register:

0: No event occurred since the last read of the register.

1: An event occurred since the last read of the register.

Name: CSI_INT_ST_PKT_FATAL
Offset: 0xF0
Reset: 0x00000000
Property: Read-only

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
        ERR_ECC_DOUBLE 
Access R 
Reset 0 
Bit 15141312111098 
          
Access  
Reset  
Bit 76543210 
     VC3_ERR_CRCVC2_ERR_CRCVC1_ERR_CRCVC0_ERR_CRC 
Access RRRR 
Reset 0000 

Bit 16 – ERR_ECC_DOUBLE Unrecoverable Header Error (ECC Two Errors ) (cleared on read)

Bit 3 – VC3_ERR_CRC Virtual Channel 3 Payload Checksum Error (cleared on read)

Bit 2 – VC2_ERR_CRC Virtual Channel 2 Payload Checksum Error (cleared on read)

Bit 1 – VC1_ERR_CRC Virtual Channel 1 Payload Checksum Error (cleared on read)

Bit 0 – VC0_ERR_CRC Virtual Channel 0 Payload Checksum Error (cleared on read)