41.7.19 CSI Frame Fatal Error Interrupt Force Register

Used for test purposes. Triggers CSI_INT_ST_FRAME_FATAL interrupt events individually without the need to activate the conditions that trigger the interrupt sources.

The following configuration values are valid for all listed bit names of this register:

0: No effect.

1: The corresponding interrupt source is forced.

Name: CSI_INT_FORCE_FRAME_FATAL
Offset: 0x108
Reset: 0x00000000
Property: Read/Write

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
     FORCE_ERR_FRAME_DATA_VC3FORCE_ERR_FRAME_DATA_VC2FORCE_ERR_FRAME_DATA_VC1FORCE_ERR_FRAME_DATA_VC0 
Access R/WR/WR/WR/W 
Reset 0000 
Bit 15141312111098 
     FORCE_ERR_F_SEQ_VC3FORCE_ERR_F_SEQ_VC2FORCE_ERR_F_SEQ_VC1FORCE_ERR_F_SEQ_VC0 
Access R/WR/WR/WR/W 
Reset 0000 
Bit 76543210 
     FORCE_ERR_F_BNDRY_MATCH_VC3FORCE_ERR_F_BNDRY_MATCH_VC2FORCE_ERR_F_BNDRY_MATCH_VC1FORCE_ERR_F_BNDRY_MATCH_VC0 
Access R/WR/WR/WR/W 
Reset 0000 

Bit 19 – FORCE_ERR_FRAME_DATA_VC3 Force CRC Error in Last Received Frame of Virtual Channel 3 Interrupt Error

Bit 18 – FORCE_ERR_FRAME_DATA_VC2 Force CRC Error in Last Received Frame of Virtual Channel 2 Interrupt Error

Bit 17 – FORCE_ERR_FRAME_DATA_VC1 Force CRC Error in Last Received Frame of Virtual Channel 1 Interrupt Error

Bit 16 – FORCE_ERR_FRAME_DATA_VC0 Force CRC Error in Last Received Frame of Virtual Channel 0 Interrupt Error

Bit 11 – FORCE_ERR_F_SEQ_VC3 Force Incorrect Frame Sequence in Virtual Channel 3 Interrupt Error

Bit 10 – FORCE_ERR_F_SEQ_VC2 Force Incorrect Frame Sequence in Virtual Channel 2 Interrupt Error

Bit 9 – FORCE_ERR_F_SEQ_VC1 Force Incorrect Frame Sequence in Virtual Channel 1 Interrupt Error

Bit 8 – FORCE_ERR_F_SEQ_VC0 Force Incorrect Frame Sequence in Virtual Channel 0 Interrupt Error

Bit 3 – FORCE_ERR_F_BNDRY_MATCH_VC3 Force Virtual Channel 3 Error Matching Frame Start with Frame End Interrupt Error

Bit 2 – FORCE_ERR_F_BNDRY_MATCH_VC2 Force Virtual Channel 2 Error Matching Frame Start with Frame End Interrupt Error

Bit 1 – FORCE_ERR_F_BNDRY_MATCH_VC1 Force Virtual Channel 1 Error Matching Frame Start with Frame End Interrupt Error

Bit 0 – FORCE_ERR_F_BNDRY_MATCH_VC0 Force Virtual Channel 0 Error Matching Frame Start with Frame End Interrupt Error