35.17.8 PMC PLL Update Register
Name: | PMC_PLL_UPDT |
Offset: | 0x001C |
Reset: | 0x00030000 |
Property: | Read/Write |
Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
Access | |||||||||
Reset |
Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
STUPTIM[5:0] | |||||||||
Access | R/W | R/W | R/W | R/W | R/W | R/W | |||
Reset | 0 | 0 | 0 | 0 | 1 | 1 |
Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
UPDATE | |||||||||
Access | W | ||||||||
Reset | 0 |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
ID[3:0] | |||||||||
Access | R/W | R/W | R/W | R/W | |||||
Reset | 0 | 0 | 0 | 0 |
Bits 21:16 – STUPTIM[5:0] Start-up Time
The start-up time is defined as a number of MD_SLCK cycles and is the same for all PLLs.
STUPTIM can be modified only if all PLLs are off.
Value | Description |
---|---|
0 | Only the lock of the PLL is considered to know the lock status of the PLL. If the lock of the PLL is not enabled, the lock never rises. |
Other values | If PMC_PLL_CTRL0.ENLOCK is low, specifies the start-up time of the PLL. If PMC_PLL_CTRL0.ENLOCK is high, specifies how long the LOCK signal of the PLL is masked before being read. |
Bit 8 – UPDATE PLL Setting Update (write-only)
Value | Description |
---|---|
0 | No effect. |
1 | The PLL configuration written in PMC_PLL_CTRL0 and PMC_PLL_CTRL1 are applied to the PLL defined by the last ID written in the PMC_PLL_CTRL0 register. |
Bits 3:0 – ID[3:0] PLL ID
When writing a PLL control register (PMC_PLL_CTRLx), this ID specifies which PLL is impacted by written fields.
When reading a PLL control register (PMC_PLL_CTRLx), this ID specifies which PLL fields are read.
Value | Name |
---|---|
0 | PLLA |
1 | UTMI PLL |
2 | AUDIO PLL |
3 | LVDS PLL |
4 | PLLADIV2CLK |