35.17.20 PMC Fast Start-Up Mode Register

This register can only be written if the WPEN bit is cleared in the PMC Write Protection Mode Register.

Name: PMC_FSMR
Offset: 0x0070
Reset: 0x00000000
Property: Read/Write

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
     HSDHCUSBALRTCALRTTAL 
Access R/WR/WR/WR/W 
Reset 0000 
Bit 15141312111098 
          
Access  
Reset  
Bit 76543210 
          
Access  
Reset  

Bit 19 – HSDHC HSDHC Alarm Enable

ValueDescription
0 The HSDHC alarm has no effect on the PMC.
1 The HSDHC alarm enables a fast restart signal to the PMC.

Bit 18 – USBAL USB Alarm Enable

ValueDescription
0 The USB alarm has no effect on the PMC.
1 The USB alarm enables a fast restart signal to the PMC.

Bit 17 – RTCAL RTC Alarm Enable

ValueDescription
0 The RTC alarm has no effect on the PMC.
1 The RTC alarm enables a fast restart signal to the PMC.

Bit 16 – RTTAL RTT Alarm Enable

ValueDescription
0 The RTT alarm has no effect on the PMC.
1 The RTT alarm enables a fast restart signal to the PMC.