35.17.15 PMC Programmable Clock Register
This register can only be written if the WPEN bit is cleared in the PMC Write Protection Mode Register.
Name: | PMC_PCKx |
Offset: | 0x40 + x*0x04 [x=0..7] |
Reset: | 0 |
Property: | Read/Write |
Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
Access | |||||||||
Reset |
Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
Access | |||||||||
Reset |
Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
PRES[7:0] | |||||||||
Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
CSS[4:0] | |||||||||
Access | R/W | R/W | R/W | R/W | R/W | ||||
Reset | 0 | 0 | 0 | 0 | 0 |
Bits 15:8 – PRES[7:0] Programmable Clock Prescaler
Value | Description |
---|---|
0–255 | The selected clock is divided by PRES+1. |
Bits 4:0 – CSS[4:0] Programmable Clock Source Selection
Values not listed are considered “reserved”.
Value | Name | Description |
---|---|---|
0 | MD_SLOW_CLK | MD_SLCK is selected. |
1 | TD_SLOW_CLOCK | TD_SLCK is selected. |
2 | MAINCK | MAINCK is selected. |
3 | MCK0 | MCK0 is selected. |
4 | – | Reserved |
5 | SYSPLL | SYSPLL is selected. |
6 | DDRPLL | DDRPLL is selected. |
7 | IMGPLL | IMGPLL is selected. |
8 | BAUDPLL | BAUDPLL is selected. |
9 | AUDIOPLL | AUDIOPLL is selected. |
10 | ETHPLL | ETHPLL is selected. |