Only the following PIDs can be configured with asynchronous partial wake-up: FLEXCOMx and
ADCC.
Value | Description |
---|
0 |
There is no
activity on peripherals. The asynchronous partial wake-up function can be
activated on one or more peripherals. The device can enter ULP1 or ULP2 mode. Only
the following PIDs can be configured with asynchronous partial wake-up: FLEXCOMx and
ADCC. |
1 |
One or more
peripherals are currently active. The device must not enter ULP1 or ULP2 mode if
the asynchronous partial wake-up is enabled for one of the following PIDs: FLEXCOMx and
ADCC. |