35.17.39 PMC PLL Interrupt Status Register 0
Name: | PMC_PLL_ISR0 |
Offset: | 0x00EC |
Reset: | 0x00000000 |
Property: | Read-only |
Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
Access | |||||||||
Reset |
Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
UNLOCK6 | UNLOCK5 | UNLOCK4 | UNLOCK3 | UNLOCK2 | UNLOCK1 | UNLOCK0 | |||
Access | R | R | R | R | R | R | R | ||
Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
Access | |||||||||
Reset |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
LOCK6 | LOCK5 | LOCK4 | LOCK3 | LOCK2 | LOCK1 | LOCK0 | |||
Access | R | R | R | R | R | R | R | ||
Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Bits 16, 17, 18, 19, 20, 21, 22 – UNLOCKx PLL of Index x Unlock Interrupt Status
Value | Description |
---|---|
0 | PLLx is not unlocked. |
1 | PLLx is unlocked. To know the unlock type, the PMC_PISR1 register can be read. |
Bits 0, 1, 2, 3, 4, 5, 6 – LOCKx PLL of Index x Lock Interrupt Status
Value | Description |
---|---|
0 | PLLx is not locked. |
1 | PLLx is locked. |