35.17.40 PMC PLL Interrupt Status Register 1
Name: | PMC_PLL_ISR1 |
Offset: | 0x00F0 |
Reset: | 0x00000000 |
Property: | Read-only |
Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
Access | |||||||||
Reset |
Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
OVR6 | OVR5 | OVR4 | OVR3 | OVR2 | OVR1 | OVR0 | |||
Access | R | R | R | R | R | R | R | ||
Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
Access | |||||||||
Reset |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
UDR6 | UDR5 | UDR4 | UDR3 | UDR2 | UDR1 | UDR0 | |||
Access | R | R | R | R | R | R | R | ||
Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Bits 16, 17, 18, 19, 20, 21, 22 – OVRx PLLx Overflow
Value | Description |
---|---|
0 | PLL is not in Overflow state. |
1 | PLL encountered an overflow. |
Bits 0, 1, 2, 3, 4, 5, 6 – UDRx PLLx Underflow
Value | Description |
---|---|
0 | PLL is not in Underflow state. |
1 | PLL encountered an underflow. |