35.17.35 PMC Generic Clock Status Register 2

The following configuration values are valid for all listed bit names of this register:

0: The corresponding generic clock is disabled.

1: The corresponding generic clock is enabled.

Name: PMC_GCSR2
Offset: 0x00C8
Reset: 0x00000000
Property: Read-only

“PIDx” refers to identifiers as defined in the table “Peripheral Identifiers”.

Bit 3130292827262524 
 GPID95GPID94  GPID91  GPID88 
Access RRRR 
Reset 0000 
Bit 2322212019181716 
   GPID85GPID84 GPID82GPID81GPID80 
Access RRRRR 
Reset 00000 
Bit 15141312111098 
 GPID79GPID78  GPID75GPID74GPID73GPID72 
Access RRRRRR 
Reset 000000 
Bit 76543210 
 GPID71GPID70GPID69GPID68 GPID66GPID65GPID64 
Access RRRRRRR 
Reset 0000000 

Bits 30, 31 – GPIDx Generic Clock x Status

Bit 27 – GPIDx Generic Clock x Status

Bit 24 – GPIDx Generic Clock x Status

Bits 20, 21 – GPIDx Generic Clock x Status

Bits 14, 15, 16, 17, 18 – GPIDx Generic Clock x Status

Bits 4, 5, 6, 7, 8, 9, 10, 11 – GPIDx Generic Clock x Status

Bits 0, 1, 2 – GPIDx Generic Clock x Status