14.3.20 PWM Generator x Phase Register

Note: This register cannot be modified while PGxSTAT.UPDATE = 1.
Table 14-26. Register Bit Attribute Legend
SymbolDescriptionSymbolDescriptionSymbolDescription
RReadable bitHCCleared by Hardware(Gray cell)Unimplemented
WWritable bitHSSet by HardwareXBit is unknown at Reset
CWrite to clearSSoftware settable bitxChannel number
Name: PGxPHASE
Offset: 0x1074, 0x10BC, 0x1104, 0x114C

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
     PHASE[19:16] 
Access R/WR/WR/WR/W 
Reset 0000 
Bit 15141312111098 
 PHASE[15:8] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 76543210 
 PHASE[7:4]Reserved[3:0] 
Access R/WR/WR/WR/WRRRR 
Reset 00000000 

Bits 19:16 – PHASE[19:16] PWM Generator x Phase Register

Bits 15:8 – PHASE[15:8] PWM Generator x Phase Register

Bits 7:4 – PHASE[7:4] PWM Generator x Phase Register

Bits 3:0 – Reserved[3:0]