14.3.14 PWM Generator x Event Register
- Caution should be exercised when modifying this bit(s) while PGxCON.ON = 1; unexpected results may occur.
- This source can optionally be used as a PCI input, PCI qualifier, PCI terminator or PCI terminator qualifier.
| Symbol | Description | Symbol | Description | Symbol | Description |
|---|---|---|---|---|---|
| R | Readable bit | HC | Cleared by Hardware | (Gray cell) | Unimplemented |
| W | Writable bit | HS | Set by Hardware | X | Bit is unknown at Reset |
| C | Write to clear | S | Software settable bit | x | Channel number |
| Name: | PGxEVT |
| Offset: | 0x105C, 0x10A4, 0x10EC, 0x1134 |
| Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
| FLTIEN | CLIEN | FFIEN | SIEN | IEVTSEL[1:0] | |||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | |||
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | |||
| Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
| ADTR2EN3 | ADTR2EN2 | ADTR2EN1 | ADTR1OFS[4:0] | ||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| ADTR1PS[4:0] | ADTR1EN3 | ADTR1EN2 | ADTR1EN1 | ||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| PWMPCI[2:0] | UPDTRG[1:0] | PGTRGSEL[2:0] | |||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
Bit 31 – FLTIEN PCI Fault Interrupt Enable
| Value | Description |
|---|---|
1 | Fault interrupt is enabled |
0 | Fault interrupt is disabled |
Bit 30 – CLIEN PCI Current Limit Interrupt Enable
| Value | Description |
|---|---|
1 | Current limit interrupt is enabled |
0 | Current limit interrupt is disabled |
Bit 29 – FFIEN PCI Feed-Forward Interrupt Enable
| Value | Description |
|---|---|
1 | Feed-forward interrupt is enabled |
0 | Feed-forward interrupt is disabled |
Bit 28 – SIEN PCI Sync Interrupt Enable
| Value | Description |
|---|---|
1 | Sync interrupt is enabled |
0 | Sync interrupt is disabled |
Bits 25:24 – IEVTSEL[1:0] Interrupt Event Selection(1)
| Value | Description |
|---|---|
11 | Time base interrupts are disabled (Sync, Fault, current limit and feed-forward events can be independently enabled) |
10 | Interrupts CPU at ADC Trigger 1 event |
01 | Interrupts CPU at TRIGA compare event |
00 | Interrupts CPU at EOC |
Bit 23 – ADTR2EN3 ADC Trigger 2 Source is PGxTRIGC Compare Event Enable(1)
| Value | Description |
|---|---|
1 | PGxTRIGC register compare event is enabled as trigger source for ADC Trigger 2 |
0 | PGxTRIGC register compare event is disabled as trigger source for ADC Trigger 2 |
Bit 22 – ADTR2EN2 ADC Trigger 2 Source is PGxTRIGB Compare Event Enable(1)
| Value | Description |
|---|---|
1 | PGxTRIGB register compare event is enabled as trigger source for ADC Trigger 2 |
0 | PGxTRIGB register compare event is disabled as trigger source for ADC Trigger 2 |
Bit 21 – ADTR2EN1 ADC Trigger 2 Source is PGxTRIGA Compare Event Enable(1)
| Value | Description |
|---|---|
1 | PGxTRIGA register compare event is enabled as trigger source for ADC Trigger 2 |
0 | PGxTRIGA register compare event is disabled as trigger source for ADC Trigger 2 |
Bits 20:16 – ADTR1OFS[4:0] ADC Trigger 1 Offset Selection(1)
| Value | Description |
|---|---|
11111 |
Offset by 31 trigger events |
. . . | . . . |
00010 | Offset by 2 trigger events |
00001 | Offset by 1 trigger event |
00000 | No offset |
Bits 15:11 – ADTR1PS[4:0] ADC Trigger 1 Postscaler Selection(1)
| Value | Description |
|---|---|
11111 |
1:32 |
. . . | . .
. |
00010 |
1:3 |
00001 |
1:2 |
00000 |
1:1 |
Bit 10 – ADTR1EN3 ADC Trigger 1 Source is PGxTRIGC Compare Event Enable(1)
| Value | Description |
|---|---|
1 |
PGxTRIGC register compare event is enabled as trigger source for ADC Trigger 1 |
0 |
PGxTRIGC register compare event is disabled as trigger source for ADC Trigger 1 |
Bit 9 – ADTR1EN2 ADC Trigger 1 Source is PGxTRIGB Compare Event Enable(1)
| Value | Description |
|---|---|
1 |
PGxTRIGB register compare event is enabled as trigger source for ADC Trigger 1 |
0 |
PGxTRIGB register compare event is disabled as trigger source for ADC Trigger 1 |
Bit 8 – ADTR1EN1 ADC Trigger 1 Source is PGxTRIGA Compare Event Enable(1)
| Value | Description |
|---|---|
1 |
PGxTRIGA register compare event is enabled as trigger source for ADC Trigger 1 |
0 |
PGxTRIGA register compare event is disabled as trigger source for ADC Trigger 1 |
Bits 7:5 – PWMPCI[2:0] PWM PCI Source Selection(2)
| Value | Description |
|---|---|
| 111 | PWM Generator #8 output used as PCI signal |
| 110 | PWM Generator #7 output used as PCI signal |
| 101 | PWM Generator #6 output used as PCI signal |
| 100 | PWM Generator #5 output used as PCI signal |
| 011 | PWM Generator #4 output used as PCI signal |
| 010 | PWM Generator #3 output used as PCI signal |
| 001 | PWM Generator #2 output used as PCI signal |
| 000 | PWM Generator #1 output used as PCI signal |
Bits 4:3 – UPDTRG[1:0] Update Trigger Select(1)
| Value | Description |
|---|---|
11 |
A write of the PGxTRIGA register automatically sets the UPDREQ bit |
10 |
A write of the PGxPHASE register automatically sets the UPDREQ bit |
01 |
A write of the PGxDC register automatically sets the UPDREQ bit |
00 |
User must set the UPDREQ bit (PGxSTAT[3]) manually |
Bits 2:0 – PGTRGSEL[2:0] PWM Generator Trigger Output Selection(1)
| Value | Description |
|---|---|
111 |
Reserved |
110 |
Reserved |
101 |
Reserved |
100 |
Reserved |
011 |
PGxTRIGC compare event is the PWM Generator trigger |
010 |
PGxTRIGB compare event is the PWM Generator trigger |
001 |
PGxTRIGA compare event is the PWM Generator trigger |
000 |
EOC event is the PWM Generator trigger |