14.3.21 PWM Generator x Duty Cycle Register
Note: This register cannot be modified while PGxSTAT.UPDATE =
1.
| Symbol | Description | Symbol | Description | Symbol | Description |
|---|---|---|---|---|---|
| R | Readable bit | HC | Cleared by Hardware | (Gray cell) | Unimplemented |
| W | Writable bit | HS | Set by Hardware | X | Bit is unknown at Reset |
| C | Write to clear | S | Software settable bit | x | Channel number |
| Name: | PGxDC |
| Offset: | 0x1078, 0x10C0, 0x1108, 0x1150 |
| Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
| Access | |||||||||
| Reset |
| Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
| DC[19:16] | |||||||||
| Access | R/W | R/W | R/W | R/W | |||||
| Reset | 0 | 0 | 0 | 0 | |||||
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| DC[15:8] | |||||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| DC[7:4] | Reserved[3:0] | ||||||||
| Access | R/W | R/W | R/W | R/W | R | R | R | R | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
Bits 19:16 – DC[19:16] PWM Generator x Duty Cycle Register
Note: Duty cycle values less than 0x0010
should not be used.
Bits 15:8 – DC[15:8] PWM Generator x Duty Cycle Register
Note: Duty cycle values less than 0x0010 should not be
used.
Bits 7:4 – DC[7:4] PWM Generator x Duty Cycle Register
Note: Duty cycle values less than 0x0010 should not be
used.