14.3.19 PWM Generator x Leading-Edge Blanking Register
| Symbol | Description | Symbol | Description | Symbol | Description |
|---|---|---|---|---|---|
| R | Readable bit | HC | Cleared by Hardware | (Gray cell) | Unimplemented |
| W | Writable bit | HS | Set by Hardware | X | Bit is unknown at Reset |
| C | Write to clear | S | Software settable bit | x | Channel number |
| Name: | PGxLEB |
| Offset: | 0x1070, 0x10B8, 0x1100, 0x1148 |
| Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
| Access | |||||||||
| Reset |
| Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
| PHR | PHF | PLR | PLF | ||||||
| Access | R/W | R/W | R/W | R/W | |||||
| Reset | 0 | 0 | 0 | 0 |
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| LEB[15:8] | |||||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| LEB[7:4] | |||||||||
| Access | R/W | R/W | R/W | R/W | |||||
| Reset | 0 | 0 | 0 | 0 | |||||
Bit 19 – PHR PWMx Rising Edge Trigger Enable bit
| Value | Description |
|---|---|
1 | Rising edge of PWMx will trigger the LEB duration counter |
0 | LEB ignores the rising edge of PWMx |
Bit 18 – PHF PWMxH Falling Edge Trigger Enable bit
| Value | Description |
|---|---|
1 | Falling edge of PWMx will trigger the LEB duration counter |
0 | LEB ignores the falling edge of PWMx |
Bit 17 – PLR PWMx Rising Edge Trigger Enable bit
| Value | Description |
|---|---|
1 |
Rising edge of PWMx will trigger the LEB duration counter |
0 |
LEB ignores the rising edge of PWMx |
Bit 16 – PLF PWMx Falling Edge Trigger Enable bit
| Value | Description |
|---|---|
1 |
Falling edge of PWMx will trigger the LEB duration counter |
0 |
LEB ignores the falling edge of PWMx |