14.3.28 PWM Generator x Capture Register

Table 14-34. Register Bit Attribute Legend
SymbolDescriptionSymbolDescriptionSymbolDescription
RReadable bitHCCleared by Hardware(Gray cell)Unimplemented
WWritable bitHSSet by HardwareXBit is unknown at Reset
CWrite to clearSSoftware settable bitxChannel number
Name: PGxCAP
Offset: 0x1094, 0x10DC, 0x1124, 0x116C

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
     CAP[19:16] 
Access RRRR 
Reset 0000 
Bit 15141312111098 
 CAP[15:8] 
Access RRRRRRRR 
Reset 00000000 
Bit 76543210 
 CAP[7:4]     
Access RRRR 
Reset 0000 

Bits 19:16 – CAP[19:16] PGx Time Base Capture

PGx Time Base Capture bits.

Note: A capture event can be manually initiated in software by writing a ‘1’ to PGxCAP[0].

The CAP bit (PGxSTAT[5]) will indicate when a new capture value is available. A read of PGxCAP will automatically clear the CAP bit and allow a new capture event to occur. PGxCAP[3:0] will always read as ‘0’.

Bits 15:8 – CAP[15:8] PGx Time Base Capture

PGx Time Base Capture bits.

Note: A capture event can be manually initiated in software by writing a ‘1’ to PGxCAP[0].

The CAP bit (PGxSTAT[5]) will indicate when a new capture value is available. A read of PGxCAP will automatically clear the CAP bit and allow a new capture event to occur. PGxCAP[3:0] will always read as ‘0’.

Bits 7:4 – CAP[7:4] PGx Time Base Capture

PGx Time Base Capture bits.

Note: A capture event can be manually initiated in software by writing a ‘1’ to PGxCAP[0].

The CAP bit (PGxSTAT[5]) will indicate when a new capture value is available. A read of PGxCAP will automatically clear the CAP bit and allow a new capture event to occur. PGxCAP[3:0] will always read as ‘0’.