4.9.6.5.12 DBGSW – Debug Support Switch
| Name: | DBGSW |
| Offset: | 0x156 |
| Reset: | 0x00 |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| DBGSE | CPBF | CPBFOS[1:0] | DBGGS[3:0] | ||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
Bit 7 – DBGSE Debug Support Switch Enable
The debug support switch enable bit enables the debug support test mode. The selected signal group (DBGGS) overrides the normal port functionality.
The Data Direction Register (DDR) bit which corresponds to the debugging support pins (PC1, PC3, PC4, PC5, PB0, PB4) must be set in order to enable the output driver.
Bit 6 – CPBF CPU Busy Flag
This bit indicates that the CPU is busy. It will be automatically set if an
interrupt is executed or if software writes the bit to ‘1’. It
will be cleared if software writes the bit to ‘0’.
Bits 5:4 – CPBFOS[1:0] CPU Busy Flag Output Select
Selects the output port for the CPBF bit state. The selected port overrides the normal port functionality including the data direction register.
| CPBFOS[1] | CPBFOS[0] | Selected Output Port |
|---|---|---|
0 | 0 | No output port selected |
0 | 1 | PB0 |
1 | 0 | PB4 |
1 | 1 | PC1 |
Bits 3:0 – DBGGS[3:0] Debugging Support Group Select
| DBGGS[3:0] | PC1 | PC3 | PC4 | PC5 | PB0 | PB4 |
|---|---|---|---|---|---|---|
| 0 | WCOB | WCOA | SOTB | SOTA | EOTB | EOTA |
| 1 | WCOB | SOTB | EOTB | NBITB | 0 | 0 |
| 2 | WCOA | SOTA | EOTA | NBITA | 0 | 0 |
| 3 | 0 | SSMERR | SSMESM3 | SSMESM2 | SSMESM1 | SSMESM0 |
| 4 | SFIDOA | WUPOA | MANOA | SYTOA | AMPOA | CAROA |
| 5 | SFIDOB | WUPOB | MANOB | SYTOB | AMPOB | CAROB |
| 6 | MANFB | SYTFB | AMPFB | CARFB | 0 | 0 |
| 7 | MANFA | SYTFA | AMPFA | CARFA | 0 | 0 |
| 8 | GPIOR0[5] | GPIOR0[4] | GPIOR0[3] | GPIOR0[2] | GPIOR0[1] | GPIOR0[0] |
| 9 | GPIOR3[5] | GPIOR3[4] | GPIOR3[3] | GPIOR3[2] | GPIOR3[1] | GPIOR3[0] |
| 10 | GPIOR4[7] | GPIOR4[6] | GPIOR4[5] | GPIOR4[4] | GPIOR4[3] | GPIOR4[2] |
| 11 | GPIOR5[5] | GPIOR5[4] | GPIOR5[3] | GPIOR5[2] | GPIOR5[1] | GPIOR5[0] |
| 12 | GPIOR6[5] | GPIOR6[4] | GPIOR6[3] | GPIOR6[2] | GPIOR6[1] | GPIOR6[0] |
| 13 | 0 | SSMST4 | SSMST3 | SSMST2 | SSMST1 | SSMST0 |
| 14 | SSMSTA5 | SSMSTA4 | SSMSTA3 | SSMSTA2 | SSMSTA1 | SSMSTA0 |
| 15 | SSMSTB5 | SSMSTB4 | SSMSTB3 | SSMSTB2 | SSMSTB1 | SSMSTB0 |