See Ports as General Digital I/O from Related Links.
Name:
DDRC
Offset:
0x009
Reset:
0x00
Bit
7
6
5
4
3
2
1
0
DDRC5
DDRC4
DDRC3
DDRC2
DDRC1
DDRC0
Access
R
R
R/W
R/W
R/W
R/W
R/W
R/W
Reset
0
0
0
0
0
0
0
0
Bit 7 – Reserved Bit
This bit is reserved and reads as ‘0’.
Bit 6 – Reserved Bit
This bit is reserved and reads as ‘0’.
Bit 5 – DDRC5
Bit 4 – DDRC4
Bit 3 – DDRC3
Bit 2 – DDRC2
Bit 1 – DDRC1
Bit 0 – DDRC0
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.