4.9.6.5.7 PINC – PORTC Input Pins Address
See Ports as General Digital I/O from Related Links.
Name: | PINC |
Offset: | 0x008 |
Reset: | 0x00 |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
PINC5 | PINC4 | PINC3 | PINC2 | PINC1 | PINC0 | ||||
Access | R | R | R | R | R | R | R | R | |
Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Bit 7 – Reserved Bit
0
’.Bit 6 – Reserved Bit
0
’.