The Debounce Timer
Compare register contains an 8-bit value that is continuously compared with the
15-bit timer value. DBTC can be set from 0 to 255. The resulting debounce timings
also depend on the DBCS and DBTMS bits of the debounce control register DBCR. See
Debounce Timer Compare Mask Select and Debounce Clock Select in
the DBCR from Related Links. The calculation of the debounce time is shown in
the following table, and the resulting timing ranges in Debounce Timing
Ranges. See Debounce Timing Ranges in the DBTC from Related
Links.After the debouncing time a wait time caused by a handshake
synchronizer needs to be considered before the next debouncing cycle on the
appropriate pin is started (approximately 6 clock cycles of debounce clock and 6
clock cycles of I/O clock).
Table 4-68. Debounce Timing
Calculation| DBCS | DBTMS | Tdebounce_ty |
|---|
0 | 0 | (DBTC * 128 + 134) * 8 µs |
0 | 1 | (DBTC + 7) * 8 µs |
1 | 0 | (DBTC * 128 + 134) * 157 ns |
1 | 1 | (DBTC + 7) * 157 ns |
Table 4-69. Debounce Timing
Ranges| DBCS | 0
(SRC) | 1
(FRC) |
|---|
| DBTMS | 0 | 1 | 0 | 1 |
|---|
| DBTC | 0 | 255 | 0 | 255 | 0 | 255 | 0 | 255 |
|---|
| Debounce Time | 1.1 ms | 262 ms | 56 µs | 2.1 ms | 21 µs | 5.1 ms | 1.1 µs | 41.1 µs |