4.9.6.5.10 DBENC – Debounce Enable Register Port C

Name: DBENC
Offset: 0x155
Reset: 0x00

Bit 76543210 
 DBENC5DBENC4DBENC3DBENC2DBENC1DBENC0 
Access RRR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bit 7 –  Reserved Bit

This bit is reserved and read as ‘0’.

Bit 6 –  Reserved Bit

This bit is reserved and read as ‘0’.

Bits 0, 1, 2, 3, 4, 5 – DBENC Debounce Enable

These bits enable the debounce function for the respective pins on port B. The enabled pin is, then, debounced with the selected mode (DBMD).