4.9.6.5.8 DBCR – Debounce
Control Register
| Name: | DBCR |
| Offset: | 0x152 |
| Reset: | 0x00 |
Changes
to the DBCR register are only allowed when debouncing is disabled (set all DBENx
registers to 0x00)
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| | | | | | DBHA | DBTMS | DBCS | DBMD | |
| Access | R | R | R | R | R | R/W | R/W | R/W | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
Bit 7 – Reserved
Bit
This bit is reserved
and read as ‘0’.
Bit 6 – Reserved Bit
This bit is reserved and read
as ‘0’.
Bit 5 – Reserved Bit
This bit is reserved and read
as ‘0’.
Bit 4 – Reserved Bit
This bit is reserved and read
as ‘0’.
Bit 3 – DBHA Debounce Handshake Active Flag
This flag is set to
‘1’ while the debounce handshake is active. The DBHA flag must
be ‘0’ before the I/O-clock is disabled (for example, going to
sleep mode other than “idle”). Debouncing does not continue if the handshake of a
previous event is not finished.
Bit 2 – DBTMS Debounce Timer Mask Select
The 8-bit debounce timer
compare register DBTC is compared with the 15-bit timer value. The range of the
comparison between the 8-bit DBTC and the 15-bit timer value is selected by the
DBTMS bit, as shown in the following table. For the resulting debounce timings, see
Debounce Timing Ranges in the DBTC from Related Links.
Table 4-66. Debounce Timer Compare
Mask Select| DBTMS | Comparison Range | Application Example |
|---|
0 | Bit 14 – Bit 7 | Key debouncing |
1 | Bit 7 – Bit 0 | LIN-Bus debouncing |
Bit 1 – DBCS Debounce Clock Select
The debounce clock select bit
selects the source clock of the debounce block, see the following table.
Table 4-67. Debounce Clock
Select| DBCS | Clock Source | Application Example |
|---|
0 | CLKSRC (ftyp= 125kHz) | Key debouncing |
1 | CLKFRC (ftyp= 6.36MHz) | LIN-Bus debouncing |
Bit 0 – DBMD Debounce Mode
This bit selects the common
mode for port debouncing. If this bit is cleared (DBMD = 0),
debounce mode 0 (stable mode) is active. See Debounce Stable Mode (Mode 0)
from Related Links. If this bit is set (DBMD = 1), debounce mode 1
(fast mode) is active. See Debounce Fast Mode (Mode 1) from Related
Links.