4.9.6.5.5 PORTC – PORTC Data Register

See Ports as General Digital I/O from Related Links.

Name: PORTC
Offset: 0x00A
Reset: 0x00

Bit 76543210 
 PORTC5PORTC4PORTC3PORTC2PORTC1PORTC0 
Access RRR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bit 7 –  Reserved Bit

This bit is reserved and reads as ‘0’.

Bit 6 –  Reserved Bit

This bit is reserved and reads as ‘0’.

Bit 5 – PORTC5

Bit 4 – PORTC4

Bit 3 – PORTC3

Bit 2 – PORTC2

Bit 1 – PORTC1

Bit 0 – PORTC0