4.4.3.3.1.5 SFID4A – Start Frame ID Byte 4 on Path A

Name: SFID4A
Offset: 0x0BE
Reset: 0x00

Bit 76543210 
 SFID4A[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bits 7:0 – SFID4A[7:0] Start Frame ID Byte 4 on Path A

Bits 31.. 24 of the 32-bit start frame identification pattern for receiving path A. The bits of this register represent data symbols. The coding must comply with the configured polarity in DMMA.DMPA.