4.4.3.3.1.13 WUP4B – Wake-Up
Pattern Byte 4 on Path B
Name:
WUP4B
Offset:
0x0B6
Reset:
0x00
Bit
7
6
5
4
3
2
1
0
WUP4B[7:0]
Access
R/W
R/W
R/W
R/W
R/W
R/W
R/W
R/W
Reset
0
0
0
0
0
0
0
0
Bits 7:0 – WUP4B[7:0] Wake-Up Pattern
Byte 4 on Path B
Bits 31.. 24 of the 32-bit
wake-up pattern for receiving path B. The coding must be according to the configured
polarity in DMMB.DMPB.
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.