4.4.3.3.1.1 WUP4A – Wake-Up Pattern Byte 4 on Path A

Name: WUP4A
Offset: 0x0C2
Reset: 0x00

Bit 76543210 
 WUP4A[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bits 7:0 – WUP4A[7:0] Wake-Up Pattern Byte 4 on Path A

Bits 31.. 24 of the 32-bit wake-up pattern for receiving path A. The bits of this register represent data symbols. The coding must comply with the configured polarity in DMMA.DMPA.