4.4.3.3.1.17 SFID4B – Start Frame ID Byte 4 on Path B

Name: SFID4B
Offset: 0x0B2
Reset: 0x00

Bit 76543210 
 SFID4B[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bits 7:0 – SFID4B[7:0] Start Frame ID Byte 4 on Path B

Bits 31.. 24 of the 32-bit start frame identification pattern for receiving path B. The bits of this register represent data symbols. The coding must be according to the configured polarity in DMMB.DMPB.