4.4.3.3.1.23 SFIDLB – Start Frame ID Length for Path B

Name: SFIDLB
Offset: 0x0AC
Reset: 0x00

Bit 76543210 
 SFIDLB[5:0] 
Access RRR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bit 7 –  Reserved Bit

This bit is reserved and returns ‘0’ when read.

Bit 6 –  Reserved Bit

This bit is reserved and returns ‘0’ when read.

Bits 5:0 – SFIDLB[5:0] Start Frame ID Length for Path B

The start frame ID length has a valid range of 1 to 32 symbols. It is not recommended to use other values because they will lead to erroneous behavior. This amount of bits is compared, versus the incoming data stream, to generate a start frame ID OK event (SOTSB.SFIDOB) if the specified threshold from the SFIDCB.SFIDTB register is exceeded.