4.4.3.3.1.19 SFID2B – Start Frame ID Byte 2 on Path B

Name: SFID2B
Offset: 0x0B0
Reset: 0x00

Bit 76543210 
 SFID2B[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bits 7:0 – SFID2B[7:0] Start Frame ID Byte 2 on Path B

Bits 15.. 8 of the 32-bit start frame identification pattern for receiving path B. The bits of this register represent data symbols. The coding must be according to the configured polarity in DMMB.DMPB.