4.4.3.3.1.11 SFIDLA – Start
Frame ID Length for Path A
Name:
SFIDLA
Offset:
0x0B8
Reset:
0x00
Bit
7
6
5
4
3
2
1
0
SFIDLA[5:0]
Access
R
R
R/W
R/W
R/W
R/W
R/W
R/W
Reset
0
0
0
0
0
0
0
0
Bit 7 – Reserved
Bit
This bit is reserved and
returns ‘0’ when read.
Bit 6 – Reserved
Bit
This bit is reserved and
returns ‘0’ when read.
Bits 5:0 – SFIDLA[5:0] Start Frame ID
Length for Path A
The start frame ID length has
a valid range of 1 to 32 symbols. It is not recommended to use other values because
they will lead to erroneous behavior. The number of bits is compared with the
incoming data stream to generate a start frame ID OK event (SOTSA.SFIDOA) if the
specified threshold from the SFIDCA.SFIDTA register is
exceeded.
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.