4.4.3.3.1.21 WUPLB – Wake-Up Pattern Length for Path B

Name: WUPLB
Offset: 0x0AE
Reset: 0x00

Bit 76543210 
 WUPLB[5:0] 
Access RRR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bit 7 –  Reserved Bit

This bit is reserved and returns ‘0’ when read.

Bit 6 –  Reserved Bit

This bit is reserved and returns ‘0’ when read.

Bits 5:0 – WUPLB[5:0] Wake-Up Pattern Length for Path B

The wake-up pattern length has a valid range of 1 to 32 symbols. It is not recommended to use other values because they will lead to erroneous behavior. This amount of bits is compared, starting with the LSB, versus the incoming data stream to generate a wake-up OK event (SOTSB.WUPOB) if the specified threshold from the WUPTB register is exceeded.