4.4.3.3.1.22 WUPTB – Wake-Up
Pattern Threshold for Path B
Name:
WUPTB
Offset:
0x0AD
Reset:
0x00
Bit
7
6
5
4
3
2
1
0
WUPTB[4:0]
Access
R
R
R
R/W
R/W
R/W
R/W
R/W
Reset
0
0
0
0
0
0
0
0
Bit 7 – Reserved
Bit
This bit is reserved and
returns ‘0’ when read.
Bit 6 – Reserved Bit
This bit is reserved and
returns ‘0’ when read.
Bit 5 – Reserved Bit
This bit is reserved and
returns ‘0’ when read.
Bits 4:0 – WUPTB[4:0] Wake-Up Pattern
Threshold for Path B
The number of symbols matching
the expected wake-up pattern has to exceed the number specified in this register to
generate a wake-up OK event (SOTSB.WUPOB).
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.