4.4.3.3.1.7 SFID2A – Start Frame ID Byte 2 on Path A

Name: SFID2A
Offset: 0x0BC
Reset: 0x00

Bit 76543210 
 SFID2A[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bits 7:0 – SFID2A[7:0] Start Frame ID Byte 2 on Path A

Bits 15.. 8 of the 32-bit start frame identification pattern for receiving path A. The bits of this register represent data symbols. The coding must comply with the configured polarity in DMMA.DMPA.